Gigaset S675 IP

Intuitive VoIP and fixed-line calls
in High Definition Sound

Gigaset S675 IP
Intuitive VoIP and fixed-line calls
in High Definition Sound

Highlights

  • Answering machine with up to 30 minutes of recording time
  • High Definition Sound Performance
  • Expandable phone system with multiline functionality for up to 6 handsets and 6 SIP accounts from different providers
  • Gigaset.net¹: Worldwide free of charge calls between Gigaset.net supporting VoIP phones.

Description

The fashionable phone for intuitive VoIP and fixed-line telephony with an integrated answering machine
Thanks to High Definition Sound Performance (HDSP), the Gigaset S675 IP lets you experience VoIP calls in unrivaled wideband audio quality. The extended frequency range means you can enjoy a conversation in twice the clarity of a normal phone call and get closer to the person you’re talking to. HDSP is just one part of the whole package of Next Generation features on this phone, including free info services such as RSS feeds and weather forecasts as well as access to an online phonebook directly from your handset. This elegant dual-mode phone lets you easily switch between internet and fixed-line calls at the touch of a button – and offers you the added convenience of an integrated answering machine. Sporting a big, brilliant color display and intuitive icon-based menu, the Gigaset S675 IP is also both extremely easy on the eyes and a joy to use. It offers you the convenience of e-mail notification, which means you can find out the time, date and subject of new messages without having to open your e-mail account. It even features energy-saving ECO DECT technology that makes calling better for the environment – and more cost-effective for you. 
                      
The Gigaset S675 IP with High Definition Sound Performance also offers you an array of easy-to-use advanced features that are the perfect complement to its superior wideband audio.

Next Generation online phonebook and info services
Explore the world around you from the comfort of your own phone. The Gigaset S675 IP lets you enjoy free access to an online phonebook directly from your handset. That means you can quickly find any number you need (Chinese take-away, auto repair shop …) and dial straight away. Plus, the free info services available through Gigaset.net Info Center put weather forecasts and RSS feeds from your favorite websites right onto your handset via the screensaver. That’s what we mean by Next Generation communication convenience.

High Definition Sound Performance (HDSP)
HDSP delivers twice the sound quality of a normal phone call, taking you closer to your loved ones when you phone over the internet. Superior wideband audio quality lets you hear every inflection in the other person’s voice when they speak – adding a new dimension to conversations. Experience the full effects of HDSP for yourself by visiting gigaset-sound.com

Dual-mode phone
The Gigaset S675 IP lets you easily switch between internet and fixed-line phoning at the touch of a button – so you can effortlessly choose the type of phoning that suits you best. With extra handsets you can even experience the convenience of parallel calling – letting you enjoy up to 2 internet calls and 1 fixed-line call at the same time.                                     

Integrated answering machine                     
You’ll never miss another important call thanks to this phone’s integrated answering machine featuring up to 30 minutes of recording time. New messages are displayed on the phone’s handset, so you’ll know someone tried to reach you even if you’re away from the base station. You can also easily keep track of who called and when because the Gigaset S675 IP announces the date and time of new messages by voice.

Intuitive operation 
Thanks to its big, brilliant color display and intuitive icon-based menu, the Gigaset S675 IP is a pleasure to use. An easy navigation key lets you effortlessly access all of the phone’s key features and makes operation a truly intuitive experience. It even comes with programmable soft keys for putting the features you use most often right at your fingertips.

Advanced messaging features
The Gigaset S675 IP makes it easy to stay connected with friends and family trying to reach you. Thanks to its handy e-mail notification feature you’ll receive a message on the color display letting you know the time, date and subject of any new e-mails you receive – without having to access your e-mail account. If you’re away from home when you receive a voice message on the integrated answering machine , this phone will even alert you via SMS¹.

Save energy with ECO DECT
Thanks to an energy-saving power supply, ECO DECT phones use up to 60% less energy than our conventional cordless phones. Like all Gigaset cordless phones, ECO DECT models also variably reduce transmitting power from the handset to base station according to their distance apart – but go further in a number of other ways. Choosing ECO Mode on selected models reduces the base station's transmission power by 80%². When docked³, some ECO DECT phones also reduce the transmitting power of both handset and base station to almost zero.

The Gigaset S675 IP with High Definition Sound Performance offers you all the advantages of dual-mode telephony – plus the added benefit of an integrated answering machine. Phoning via the internet or fixed-line has never been more intuitive or elegant.                            


¹ country, network and provider-dependent
² In comparison to when Eco Mode is not activated and to our conventional cordless phones
³ With 1 registered handset